ADI Biochemistry Analyzer Solutions

Biochemical analyzers use many electrochemical and optical techniques to analyze blood, urine, cerebral spinal fluid, and other biological samples. The most widely used techniques are optically based measurements, and examples include colorimetric, absorption, spectrometric, and fluoroscopic detection methods. These processes can measure chemicals such as antigens, molecules, and proteins in body fluids. These techniques are widely used at all levels of hospitals, clinics, epidemic prevention stations, and family planning service providers because of their fast measurement ability, high sensitivity, and accuracy when detecting even small doses of chemicals.

Biochemical analyzers are complex systems that are composed of an optical engine consisting of light sources, detectors and other optical elements, sample movement/fluidics, automation control and processing, power management, and environmental monitoring and control (temperature, pressure, humidity). For greater efficiency, biochemical analyzers have become highly automated. This technology automates sample loading, tube cleaning, mechanical control, and data processing. The operator just needs to insert the sample for analysis, choose the program, and start the instrument.

Laboratory biochemical analyzers could be classified by processing capacity into large (600+ samples per hours), middle (300-600 samples per hours), and small (below 300 samples per hour) sizes. They can also me characterized by laboratory based or point of care testers (POCT), which are deployed near patients for faster test turnaround time.

Fill Out the Form Below to Get Your Solution PDF.
* We will not share this information with any third party. See our Privacy Policy.